Low Temp Rubber Lead Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, UL TYPE SIS 600V 90C
| Suitable Applications: | for wiring switchboards, panelboards , distribution boards |
| Size | Stranding | Material |
|---|---|---|
| 12 | 65x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.032 in (0.81 mm) | 0.167 in (4.24 mm) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 90°C |
| NEC / UL Compliance: | SIS |
| AWM Compliance: | N/A |
| Military Compliance: | N/A |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.125 Revision Date: 09-07-2025 |
| Item # | Color |
|---|---|
| 31012N 0082500 | Gray |