Product Hierarchy
Product Hierarchy

31010 - Lead Wire, #10 Str TC, XLPO Ins, UL TYPE SIS VW-1




Low Temp Rubber Lead Wire, 10AWG (65x28) Tinned Copper, XLPO Insulation, UL TYPE SIS VW-1 600V 90C

Product Overview

Suitable Applications: for wiring switchboards, panelboards , distribution boards

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
1065x28TC - Tinned Copper1
Conductor Count: 1
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.033 in
XLP, XLPO, XLPE (Thermoset)
Outer Jacket
Nominal Diameter
0.184 in

Electrical Characteristics

Voltage
UL Voltage Rating
600 V

Temperature Range

UL Temp Rating: 90°C
Operating Temperature Range: -40°C to +90°C

Mechanical Characteristics

Bulk Cable Weight: 47 lbs/1000ft
Min. Bend Radius During Installation: 0.74 in

Standards

NEC/(UL) Compliance: SIS
UL AWM Style Compliance: N/A
Military Compliance: N/A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
31010 0082500GrayReel2,500 ft612825141549
Footnote: C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)

History

Update and Revision: Revision Number: 0.383 Revision Date: 05-05-2023
Date: 2004-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product