Product Hierarchy
Product Hierarchy

30P1601 - 300V, (1 pr) 16 AWG (7x24) BC, PVC/PVC, PLTC/ITC, CMG


UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: PLC

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Pair(s)167x24BC - Bare Copper1
Total Number of Pairs: 1
Insulation
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.090 in0.016 in
Color Chart
NumberColor
Pair 1ICEA METHOD 1, Table E1,Black & White and Numbered
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.256 in0.037 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
4.52 Ohm/1000ft0.96 Ohm/1000ft
Current
Max. Recommended Current [A]
6.2 Amps per Conductor at 25ºC
Voltage
UL DescriptionUL Voltage Rating
300 V
CMG300 V

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 35 lbs/1000ft
Maximum Recommended Pulling Tension: 71.4 lbs
Minimum Minor Axis Bend Radius: 2.5 in

Standards

NEC/(UL) Compliance: CMG, ITC, PLTC
CEC/C(UL) Compliance: CMG
UL AWM Style Compliance: AWM 2464

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL 1685 Vertical Tray
IEEE Flammability: IEEE 1202
UL voltage rating: 300 V RMS (PLTC)

Related Part Numbers

Variants
Item #UPC
30P160101010000612825360018

History

Update and Revision: Revision Number: 0.50 Revision Date: 08-05-2026
Date: 2005-04-01
No accessories are available for this product