Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
ControlBus™, Coax RG11 14AWG (Solid) Bare Copper Covered Steel, FEP Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, PVDF Outer Jacket, CMP
| Suitable Applications: | harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BCCS - Bare Copper Covered Steel | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.28 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Aluminum | 60% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 4 | Aluminum | 40% |
| Material | Nominal Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.387 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 11 Ohm/1000ft | 3.9 Ohm/1000ft | 3.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.5 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
|---|---|
| 100 Ohm | ± 3 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.17 dB/100ft |
| 2 MHz | 0.22 dB/100ft |
| 5 MHz | 0.28 dB/100ft |
| 10 MHz | 0.4 dB/100ft |
| 20 MHz | 0.6 dB/100ft |
| 50 MHz | 1.2 dB/100ft |
| 100 MHz | 1.7 dB/100ft |
| 200 MHz | 2.5 dB/100ft |
| 300 MHz | 3.04 dB/100ft |
| 400 MHz | 3.5 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 82% |
| f/B | %PDD/100M (5MB) |
|---|---|
| 0.5 | -0.6 |
| 1 | -0.46 |
| 1.5 | 0 |
| 2 | 0.17 |
| 2.5 | 0.3 |
| Frequency [MHz] | Min. SRL (Structural Return Loss) |
|---|---|
| 1 MHz | 20 dB |
| 2 MHz | |
| 5 MHz | |
| 10 MHz | |
| 20 MHz | |
| 50 MHz | |
| 100 MHz | |
| 200 MHz | |
| 300 MHz | |
| 400 MHz |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Electrical Characteristics Notes: | Tilt 5 to 10 MHz: .42 dB/100 M |
| Other Electrical Characteristic 2: | Tilt 10 to 20 MHz: .58 dB/100 M |
| Other Electrical Characteristic 3: | SLR Min. 20dB (5MHz - 50MHz) |
| UL Temperature Rating: | 150°C |
| Operating Temperature Range: | -20°C To +150°C |
| Bulk Cable Weight: | 68 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 309 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | 11 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | NFPA 262 |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Non-Plenum Number: | 3094A |
| Notes: | Sweep tested 5 to 400 MHz. Tap marks every 2.6 meters to aid users in installation. |
| Update and Revision: | Revision Number: 0.308 Revision Date: 05-31-2024 |