(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)Coax RG-11 14AWG (Solid) Bare Copper Covered Steel, Foam PE Insulation, Overall Duobond® II+ Aluminum Braid(60%)+Duofoil®+Aluminum Braid(40%) Shield, PVC Outer Jacket, CMR
Suitable Applications: | Harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
RG Type: | 11 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.280 in (7.11 mm) | White | Gas Injected |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.407 in (10.3 mm) |
Overall Cable Diameter (Nominal): | 0.407 in (10.3 mm) |
Frequency | Min. Structural Return Loss |
---|---|
5 - 400 MHz | 20 dB |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.16 dB/100ft |
2 MHz | 0.18 dB/100ft |
5 MHz | 0.26 dB/100ft |
10 MHz | 0.38 dB/100ft |
20 MHz | 0.55 dB/100ft |
50 MHz | 0.83 dB/100ft |
100 MHz | 1.17 dB/100ft |
200 MHz | 1.60 dB/100ft |
300 MHz | 1.99 dB/100ft |
400 MHz | 2.30 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
11.5 Ohm/1000ft | 1.8 Ohm/1000ft (5.9 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
UL Voltage Rating |
---|
300 V (CMR, CMG) |
UL Temperature | Operating |
---|---|
75°C | -30°C to 75°C |
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension: | 234 lbs (106 kg) |
Bulk Cable Weight: | 60 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | UL 1666 Riser |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMR, CL2R |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 3095A |
Notes: | Tap marks every 2.6 meters to aid users in installation. |
Update and Revision: | Revision Number: 0.513 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
3094A F2V500 | Gray, DEC | Reel | 500 ft | 612825141525 | |
3094A F2V1000 | Gray, DEC | Reel | 1,000 ft | 612825141501 | |
3094A F2V2000 | Gray, DEC | Reel | 2,000 ft | 612825141518 | C |