(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, LSZH Outer Jacket, CMG
Suitable Applications: | harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.040 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.180 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
Braid | 2 | Aluminum | 60% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 4 | Aluminum | 60% |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.3 in |
Table Notes: | Flame Retardant |
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
28 Ohm/1000ft | 3.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-50 MHz | 23 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.35 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.59 dB/100ft |
20 MHz | 0.86 dB/100ft |
50 MHz | 1.37 dB/100ft |
100 MHz | 1.97 dB/100ft |
200 MHz | 2.82 dB/100ft |
300 MHz | 3.48 dB/100ft |
400 MHz | 4.04 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.25 ns/ft | 83% |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C |
Operating Temperature Range: | -20°C To +75°C |
Bulk Cable Weight: | 35 lbs/1000ft |
Max. Pull Tension: | 162 lbs |
Min. Bend Radius/Minor Axis: | 3.0 in |
NEC/(UL) Compliance: | CL2, CMG |
CEC/C(UL) Compliance: | CMG |
RG Type: | 6 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
IEC Flammability: | IEC 60332-3-22 |
IEEE Flammability: | 1202 |
UL voltage rating: | 300 V RMS |
Item # | Color | UPC |
---|---|---|
3092T 0105000 | Black | 612825141433 |
Update and Revision: | Revision Number: 0.330 Revision Date: 04-29-2024 |