(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, LSZH Outer Jacket, CMG
| Suitable Applications: | harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
| RG Type: | 6 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 | Solid | 0.040 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.180 in (4.57 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Aluminum | 60% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Aluminum | 60% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.3 in |
| Outer Jacket1 Table Notes: | Flame Retardant |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5-50 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.35 dB/100ft |
| 2 MHz | 0.38 dB/100ft |
| 5 MHz | 0.45 dB/100ft |
| 10 MHz | 0.59 dB/100ft |
| 20 MHz | 0.86 dB/100ft |
| 50 MHz | 1.37 dB/100ft |
| 100 MHz | 1.97 dB/100ft |
| 200 MHz | 2.82 dB/100ft |
| 300 MHz | 3.48 dB/100ft |
| 400 MHz | 4.04 dB/100ft |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|
| 28 Ohm/1000ft (92 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Max. Pull Tension: | 162 lbs (73.5 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Flammability / Reaction to Fire: | 1202, IEC 60332-3-22 |
| NEC / UL Compliance: | CL2, CMG |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.333 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 3092T 0105000 | Black | 612825141433 |