Product Hierarchy
Product Hierarchy

3092F - ControlBus™, Coax RG-6, #20 Str BC, FPE Ins, QUAD AL Shld, PVC Jkt, High Flex, CMR




Coax RG-6 20 AWG (105x40) Bare Copper, Foam PE Insulation, Overall Duobond® II+Aluminum Braid(60%)+Duofoil®+Aluminum Braid(40%) Shield, PVC Outer Jacket, High Flex, CMR

Product Overview

Suitable Applications: Harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications

Construction Details

RG Type: 6
Conductor
SizeStrandingNom. DiameterMaterial
20 AWG105x400.040 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.183 in (4.65 mm)White
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duobond® II100%
2BraidAluminum60%
3TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
4BraidAluminum40%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.303 in (7.70 mm)
Overall Cable Diameter (Nominal): 0.303 in (7.70 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Structural Return Loss
5 - 400 MHz23 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.36 dB/100ft
2 MHz0.47 dB/100ft
5 MHz0.8 dB/100ft
10 MHz1.2 dB/100ft
20 MHz2.0 dB/100ft
50 MHz3.2 dB/100ft
100 MHz4.6 dB/100ft
200 MHz6.5 dB/100ft
300 MHz8 dB/100ft
400 MHz9.3 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.5 Ohm/1000ft2.6 Ohm/1000ft (8.5 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm82%
Voltage
UL Voltage Rating
300 V (CMR, CMG)
Electrical Characteristics Notes: IEEE 802.4 MAP/IEEE 802.7 Mini-Map

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-40°C to +75°C
Bend Radius
Installation Min.
3 in (76 mm)
Max. Pull Tension: 35 lbs (16 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor, Aerial - When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1666 Riser
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR, CL2R
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Flex Life: 1.5 Million cycles @ 6.0"" minimum bend radius. For Rockwell authorized Flexible ControlNet order YR28890 (Tinned Copper Braid Version).

History

Update and Revision: Revision Number: 0.511 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3092F 0101000BlackReel1,000 ft612825141396
3092F 0105000BlackReel5,000 ft612825141402C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
ControlBus Cables
No accessories are available for this product