Product Hierarchy
Product Hierarchy

3091A - Inst, 1 Tri #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet




UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)116 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.315 in (8.00 mm)Yes
Overall Cable Diameter (Nominal): 0.315 in (8.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Current
Triad(s)4.45 Ohm/1000ft6.2 Amps per conductor at 25°C
Nom Outer Shield DCR: 5.47 Ohm/1000ft (17.9 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to +90°C Dry, 75°C wet
Bend Radius
Stationary Min.Installation Min.
3.8 in (97 mm)3.8 in (97 mm)
Max. Pull Tension: 129 lbs (58.5 kg)
Bulk Cable Weight: 62 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, IEEE 1202, FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC-ER
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.601 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
3091A 01010000BlackReel10,000 ft612825141273
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product