Product Hierarchy
Product Hierarchy

3090CE - Inst XLPE/PVC, 1 Pr #16 Str BC, XLPE Ins E1, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C


UL Instrumentation XLPE/PVC, 1 Pair 16AWG (7x24) Bare Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of ConductorsNo. of Pairs
167x24BC - Bare Copper1
Ground Wire167x24BC - Bare Copper1
Conductor Count: 3
Total Number of Pairs: 1
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.03 in
Color Chart
NumberColor
1Black & White
2Green
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeAlum / PolyBeldfoil®100 %TC - Tinned Copper187x26
Outer Jacket Material
MaterialNominal DiameterNominal Wall ThicknessRipcord
PVC - Polyvinyl Chloride0.35 in0.047 inYes

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
3.67 Ohm/1000ft4.99 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ShieldNom.Mutual Capacitance
61.2 pF/ft34 pF/ft
Voltage
UL Voltage Rating
600 V RMS
150 V RMS (Type NPLF)

Temperature Range

UL Temp Rating: 90°C
Operating Temp Range: -30°C To +90°C
Wet Temp Range: -30°C To +90 °C
Dry Temp Range: -30°C To +90 °C

Mechanical Characteristics

Bulk Cable Weight: 78 lbs/1000ft
Max Recommended Pulling Tension: 130 lbs
Min Bend Radius/Minor Axis: 3.9 in

Standards

NEC/(UL) Specification: TC-ER
Other Specification: ICEA S-73-532, S-66-524

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2005-08-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Burial: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
ICEA Flammability: T-29-520
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.191 Revision Date: 04-28-2020
Date: 2005-08-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product