UL Instrumentation TC-ER, 1 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code + Green Ground, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 90C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 | 7x24 | BC - Bare Copper |
| Ground | 1 | 16 | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | Black & White |
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | Green |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.048 in (1.2 mm) | 0.375 in (9.53 mm) | Yes |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 4.26 Ohm/1000ft | 0.84 Ohm/1000ft (2.8 Ohm/km) | 87 pF/ft (290 pF/m) | 50 pF/ft (160 pF/m) | 0.176 µH/ft (0.577 µH/m) | 18 Amps per Conductor at 30ºC |
| Ground | 4.26 Ohm/1000ft (14.0 Ohm/km) | 18 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (TC), 150 V (NPLF) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -30°C to 90°C Dry/Wet |
| Stationary Min. | Installation Min. |
|---|---|
| 1.48 in (37.6 mm) | 1.85 in (47.0 mm) |
| Max. Pull Tension: | 130 lbs (59 kg) |
| Bulk Cable Weight: | 75 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL loading, T-29-520, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.305 Revision Date: 04-10-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 3090AE 0101000 | Black | Reel | 1,000 ft | 612825141228 |
| 3090AE 0105000 | Black | Reel | 5,000 ft | 612825141242 |