Product Hierarchy
Product Hierarchy

3088C - Inst XLPE/PVC, 1 Pr #18 Str BC, XLPE Ins E1, OS, Blk PVC Jkt, 600V TC 90C Dry/Wet SUN RES DIR BUR


UL Instrumentation XLPE/PVC, 1 Pair 18AWG (7x26) Bare Copper, XLPE Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 90C Dry/Wet SUN RES DIR BUR

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
187x26BC - Bare Copper1
Conductor Count: 2
Total Number of Pairs: 1
Insulation
MaterialNominal Wall Thickness
XLP, XLPO, XLPE (Thermoset)0.03 in
Color Chart
NumberColor
1White
2Black
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper20
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.31 in0.047 in

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Temperature Range

UL Temp Rating: 90°C
Operating Temp Range: -30°C To +90°C

Standards

NEC/(UL) Compliance: TC

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes

Suitability

Suitability - Burial: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
CSA Flammability: FT4
IEEE Flammability: 1202
UL voltage rating: 600 V RMS (Type TC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.181 Revision Date: 08-27-2021
Date: 2005-08-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product