(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 7x26 | BC - Bare Copper |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.016 in | 0.088 | Black, White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in | 0.276 in | Yes |
Cable Diameter (Nominal): | 0.276 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
---|---|---|---|
Pair(s) | 5.86 Ohm/1000ft | 41.3 pF/ft | 74.3 pF/ft |
Nom Outer Shield DCR: | 7.46 Ohm/1000ft |
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
UL Rating | Operating |
---|---|
90°C Dry, 90°C Wet | -30C to 90C Dry, 75C wet |
Stationary Min. | Installation Min. |
---|---|
2.8 in | 2.8 in |
Max. Pull Tension: | 67 lbs |
Bulk Cable Weight: | 37 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Fire Resistance: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 336, Article 760, NPLF, TC |
European Directive Compliance: | EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | ICEA S-73-532, S-61-402 |
Update and Revision: | Revision Number: 0.370 Revision Date: 10-20-2020 |