DeviceBus® for Honeywell SDS, 2 Pair 22AWG (19x34) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, CL2
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Data Pair(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.010 in (0.25 mm) | 0.050 in (1.3 mm) | Blue & Brown |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.034 in (0.86 mm) | 0.098 in (2.5 mm) | Black & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | ||
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | Power & Data Pairs share same Drainwire |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.290 in (7.37 mm) |
| Overall Cable Diameter (Nominal): | 0.290 in (7.37 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Power Pair(s) | 18.2 Ohm/1000ft | 11.72 Ohm/1000ft (38.45 Ohm/km) | 6 Amps per Conductor at 30ºC | |||
| Data Pair(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) | 9.59 Ohm/1000ft (31.5 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 76% | 6 Amps per Conductor at 30ºC |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Data Pair(s) | 0.125 | 0.23 dB/100ft |
| 0.5 | 0.42 dB/100ft | |
| 1.0 | 0.6 dB/100ft |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CL2), 300 V (AWM 2464) | 300 V (AWM I/II A) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 80°C | -20°C to +80°C | -40°C to +80 °C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in (74 mm) |
| Max. Pull Tension: | 47.5 lbs (21.5 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 2464, AWM I/II A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Micro Cable (Drop) |
| Update and Revision: | Revision Number: 0.480 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3087A U3R500 | Gray U3R | Reel | 500 ft | 612825141075 | C |
| 3087A U3R1000 | Gray U3R | Reel | 1,000 ft | 612825141051 | C |
| 3087A U3R2000 | Gray U3R | Reel | 2,000 ft | 612825141068 | C |
| 3087A U3R5000 | Gray U3R | Reel | 5,000 ft | 612825141082 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |