(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
DeviceBus® for Honeywell SDS, 2 Pair 16+20AWG (19x28+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, CL2
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 16 AWG | 19x28 | TC - Tinned Copper |
| Data Pair(s) | 1 | 20 AWG | 19x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.090 in (2.3 mm) | Blue & Brown |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.042 in (1.1 mm) | 0.120 in (3.05 mm) | Black & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | ||
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC | Power & Data Pairs share same Drainwire |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.040 in (1.0 mm) | 0.398 in (10.1 mm) |
| Overall Cable Diameter (Nominal): | 0.398 in (10.1 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Power Pair(s) | 4.52 Ohm/1000ft | 6.94 Ohm/1000ft (22.8 Ohm/km) | 18 Amps per Conductor at 30ºC | |||
| Data Pair(s) | 11.3 Ohm/1000ft (37.1 Ohm/km) | 5.75 Ohm/1000ft (18.9 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 76% | 8 Amps per Conductor at 30ºC |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Data Pair(s) | 0.125 | 0.18 dB/100ft |
| 0.5 | 0.35 dB/100ft | |
| 1 | 0.47 dB/100ft |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CL2), 300 V (AWM 2464) | 300 V (AWM I/II A) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 80°C | -20°C to +80°C | -40°C to +80 °C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.98 in (101 mm) | 3.98 in (101 mm) |
| Max. Pull Tension: | 125 lbs (56.7 kg) |
| Bulk Cable Weight: | 79 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 2464, AWM I/II A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Mini-Cable (Trunk) |
| Update and Revision: | Revision Number: 0.482 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3086A U3R500 | Gray U3R | Reel | 500 ft | 612825141044 | C |
| 3086A U3R1000 | Gray U3R | Reel | 1,000 ft | 612825141037 | C |
| Footnote: | C - CRATE REEL PUT-UP. |