Product Hierarchy
Product Hierarchy

3085A - DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, CPE Jkt, CMG, CL2




DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, CPE Outer Jacket, CMG, CL2

Product Overview

Suitable Applications: harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)122 AWG19x34TC - Tinned Copper
Data Pair(s)124 AWG19x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Power Pair(s)PVC - Polyvinyl Chloride0.021 in (0.53 mm)0.072 in (1.8 mm)Red & Black
Data Pair(s)PE - Polyethylene (Foam)0.026 in (0.66 mm)0.077 in (2.0 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%22 AWG (19x34) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
CPE - Chlorinated Polyethylene0.033 in (0.84 mm)0.280 in (7.11 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.005
Overall Cable Diameter (Nominal): 0.280 in (7.11 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Power Pair(s)18.2 Ohm/1000ft17.5 Ohm/1000ft (57.4 Ohm/km)7.95 Ohm/1000ft (26.1 Ohm/km)6 Amps per Conductor at 30ºC
Data Pair(s)28.8 Ohm/1000ft (94.5 Ohm/km)28 Ohm/100m7.45 Ohm/1000ft (24.4 Ohm/km)12.0 pF/ft (39.4 pF/m)120 Ohm1.36 ns/ft75%6 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 5 Ohm/1000ft (16 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, CL2)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.8 in (71 mm)2.8 in (71 mm)
Max. Pull Tension: 70.06 lbs (31.78 kg)
Bulk Cable Weight: 46 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2, CMG
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ODVA Class 2 Thin

Product Notes

Notes: Thin. Meter marks on jacket to aid users in installation. ODVA Devicenet is an Open DeviceNet Vendor Association, Inc. trademark.

History

Update and Revision: Revision Number: 0.556 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3085A 5601000Yellow, BrightReel1,000 ft612825140993C
3085A 5602000Yellow, BrightReel2,000 ft612825141006C
3085A 5605000Yellow, BrightReel5,000 ft612825141020C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-10-13
Cabling Solutions for Industrial Applications
DeviceBus Cables
No accessories are available for this product