Product Hierarchy
Product Hierarchy

3084F - DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPP Ins, IS+OA TC Brd, PVC Jkt, High Flex, CMG, CL2




DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (26x36+19x36) Tinned Copper, PVC+Foam PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, High Flex, CMG, CL2

Product Overview

Suitable Applications: harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)122 AWG26x36TC - Tinned Copper
Data Pair(s)124 AWG19x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Power Pair(s)PVC - Polyvinyl Chloride0.016 in (0.41 mm)Red & Black
Data Pair(s)PP - Polypropylene0.028 in (0.71 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%22 AWG (26x36) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.036 in (0.91 mm)0.275 in (6.99 mm)
Overall Cable Diameter (Nominal): 0.275 in (6.99 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Power Pair(s)17.5 Ohm/1000ft (57.4 Ohm/km)17.5 Ohm/1000ft4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)
Data Pair(s)28 Ohm/100m12.0 pF/ft (39.4 pF/m)120 Ohm1.36 ns/ft75%4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)
Nom Outer Shield DCR: 3.2 Ohm/1000ft (10 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.75 in (69.9 mm)2.75 in (69.9 mm)
Max. Pull Tension: 65 lbs (29 kg)
Bulk Cable Weight: 41 lbs/1000ft (61 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, 1202
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CL2, CMG
AWM Compliance: I/II A
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ODVA Class 2 Thin

Product Notes

Notes: Hi-Flex. Thin. Flex Test Results: "S-Bend" Flex Test - 4" Diameter Wheels, 2 lbs. tension: 150, 000 Cycles Averaged. +/-90 Degree Flex Test: 2"" Diameter, 2 lbs. tension - 8500 Cycles Averaged. Flex tests were conducted at less than the recommeded cable minimum bend radius. Actual cable performance will depend on the individual application. Meter marks on jacket to aid users in installation.

History

Update and Revision: Revision Number: 0.700 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3084F T5U500Gray T5UReel500 ft612825140955C N
3084F T5U1000Gray T5UReel1,000 ft612825140931C
3084F T5U2000Gray T5UReel2,000 ft612825140948C
3084F T5U5000Gray T5UReel5,000 ft612825140962C Z
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
DeviceBus Cables
No accessories are available for this product