Rubber Lead Wire, 4/0AWG (266x21) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3126 CSA SEW-2 600V 200C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| Size | Stranding | Material |
|---|---|---|
| 4/0 | 266x21 | TC - Tinned Copper |
| Material | Nom. Thickness |
|---|---|
| Silicone Rubber | 0.084 in (2.1 mm) |
| Material | Nom. Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.855 in |
| Overall Cable Diameter (Nominal): | 0.855 in (21.7 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Bulk Cable Weight: | 883.2 lbs/1000ft (1314 kg/km) |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal |
| AWM Compliance: | AWM 3126 |
| CEC / C(UL) Compliance: | SEW-2 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.370 Revision Date: 10-27-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 30840 00950 | White | Reel | 50 ft | 612825140986 | C |
| 30840 009250 | White | Reel | 250 ft | 612825140979 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |