Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (65x33+65x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, High Flex CMG PLTC
| Suitable Applications: | harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 15 AWG | 65x33 | TC - Tinned Copper |
| Data Pair(s) | 1 | 18 AWG | 65x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | Red & Black | |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.053 in (1.3 mm) | Blue & White | HDPE |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 18 AWG (65x36) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.060 in (1.5 mm) | 0.480 in (12.2 mm) |
| Overall Cable Diameter (Nominal): | 0.480 in (12.2 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Power Pair(s) | 3.6 Ohm/1000ft (12 Ohm/km) | 0.174 µH/ft (0.571 µH/m) | 8 Amps per Conductor | ||||
| Data Pair(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 12.0 pF/ft (39.4 pF/m) | 120 Ohm | 1.36 ns/ft | 75% | 5 Amps per Conductor |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 1.8 Ohm/1000ft (5.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC), 600 V (UL AWM 20201) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.6 in (120 mm) | 4.6 in |
| Max. Pull Tension: | 205 lbs (93.0 kg) |
| Bulk Cable Weight: | 108 lbs/1000ft (161 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, 1202 |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| AWM Compliance: | AWM 20201, I/II A |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ODVA Class 2 Thick |
| Notes: | High-Flex. Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing. |
| Update and Revision: | Revision Number: 0.568 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3082F T5U500 | Gray T5U | Reel | 500 ft | 612825140818 | C |
| 3082F T5U1000 | Gray T5U | Reel | 1,000 ft | 612825140795 | C |
| 3082F T5U2000 | Gray T5U | Reel | 2,000 ft | 612825140801 | C |
| Footnote: | C - CRATE REEL PUT-UP. |