Product Hierarchy
Product Hierarchy

3082A - DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CMG PLTC-ER




DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CMG PLTC-ER

Product Overview

Suitable Applications: harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)115 AWG19x27TC - Tinned Copper
Data Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Power Pair(s)PVC - Polyvinyl Chloride0.021 in (0.53 mm)0.109 in (2.77 mm)Red & Black
Data Pair(s)PE - Polyethylene (Foam)0.053 in (1.3 mm)0.150 in (3.81 mm)Blue & WhiteHDPE
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%18 AWG (19x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.060 in (1.5 mm)0.480 in (12.2 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.010
Overall Cable Diameter (Nominal): 0.480 in (12.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Power Pair(s)3.58 Ohm/1000ft5.75 Ohm/1000ft (18.9 Ohm/km)0.174 µH/ft (0.571 µH/m)16 Amps per Conductor at 30ºC
Data Pair(s)7.2 Ohm/1000ft (24 Ohm/km)3.58 Ohm/1000ft (11.7 Ohm/km)12 pF/ft (39 pF/m)120 Ohm1.36 ns/ft75%14 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 7.29 Ohm/1000ft (23.9 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
300 V (CMG, PLTC-ER), 600 V (AWM 20201)300 V (AWM I/II A)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
5.76 in (146 mm)5.76 in (146 mm)
Max. Pull Tension: 192.6 lbs (87.36 kg)
Bulk Cable Weight: 128 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CMG, PLTC
AWM Compliance: AWM 20201, AWM I/II A
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ODVA Class 2 Thick

Product Notes

Notes: Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Associatio, Inc. Trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing.

History

Update and Revision: Revision Number: 0.607 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
3082A T5U1000GrayReel1,000 ft612825140757C
3082A T5U500Gray T5UReel500 ft612825140788C
3082A T5U2000Gray T5UReel2,000 ft612825140764C
3082A T5U3000Gray T5UReel3,000 ft612825140771
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
DeviceBus Cables
No accessories are available for this product