(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 16x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness |
---|---|
Silicone Rubber | 0.032 in |
Material | Nominal Diameter |
---|---|
Lacquered Glass Braid Covering | 0.130 in |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 150°C |
Operating Temp Range: | -70°C To +150°C |
Recommended Max Baking Cycles: | 24 Hours @ 410°F (210°C) |
Bulk Cable Weight: | 11 lbs/1000ft |
Min Bend Radius/Minor Axis: | 0.52 in |
UL AWM Style Compliance: | UL AWM Style 3070 |
CSA Rating: | 600 V, 150°C |
CSA Type: | SEWF-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | Horizontal |
CSA Flammability: | FT1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
30818 010500 | Black | Reel | 500 ft | 612825140740 |
Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Update and Revision: | Revision Number: 0.312 Revision Date: 11-17-2020 |