Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3070 CSA SEWF-2 600V 150C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | 26x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| Silicone Rubber | 0.032 in |
| Material | Nominal Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.143 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 150°C |
| Operating Temperature Range: | -70°C To +150°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 410°F (210°C) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.58 in |
| UL AWM Style Compliance: | AWM 3070 |
| CSA Rating: | 600 V, 150°C |
| CSA Type: | SEWF-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | Horizontal |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 30816 010500 | Black | Reel | 500 ft | 612825140733 |
| 30816 009500 | White | Reel | 500 ft | 612825140726 |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Update and Revision: | Revision Number: 0.368 Revision Date: 02-03-2025 |