(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
6 | 84x25 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness | Min. Average Wall Thickness |
---|---|---|
Silicone Rubber | 0.063 in | 0.06 in |
Material | Nominal Diameter |
---|---|
Lacquered Glass Braid Covering | 0.368 in |
Nominal Conductor DCR |
---|
0.40 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
Single conductor in free air @ 30C ambient | Single conductor in free air @ 30ºC: 165 A |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 200°C |
Operating Temp Range: | -70°C To +200°C |
Recommended Max Baking Cycles: | 24 Hours @ 410°F (210°C) |
Bulk Cable Weight: | 142 lbs/1000ft |
Min Bend Radius/Minor Axis: | 1.48 in |
UL AWM Style Compliance: | UL AWM Style 3125 |
CSA Rating: | 600 V, 200°C |
CSA Type: | SEW-2 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | Horizontal |
CSA Flammability: | FT1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
30806 010100 | Black | Reel | 100 ft | 612825140597 |
30806 010500 | Black | Reel | 500 ft | 612825140610 |
30806 0102000 | Black | Reel | 2,000 ft | 612825140603 |
30806 009100 | White | Reel | 100 ft | 612825140573 |
30806 009500 | White | Reel | 500 ft | 612825140580 |
Footnote: | C - CRATE REEL PUT-UP. |
F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Update and Revision: | Revision Number: 0.322 Revision Date: 11-17-2020 |