Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(525)Digital
(94)Analog
(134)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
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
(13490)Indoor Fiber Cable
(1443)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4832)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(728)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(287)Surveillance Cable
(38)Connectors & Outlets
(3414)Modular Couplers
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
(749)Type A
(573)Type A Field Attachables
(360)Type A Receptacles
(49)Type A Single-Ended Cordsets
(87)Type A Double-Ended Cordsets
(43)Type A Accessories
(30)Type A Adaptor
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
(116)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(30)Workstation Consolidation
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(979)SPIDER Fast/Gigabit Switches
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
(36)MPLS Networks
(62)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(15)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(138)Cellular Routers
(10)Wireless LAN Devices
(24)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(8)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(42)Accessories
(16)Industrial and IIoT-Routers
(11)Railway Routers
(16)Vehicle Routers
(18)Software
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Rubber Lead Wire, 4AWG (105x24) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3125 CSA SEW-2 600V 200C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 4 AWG | 105x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Silicone Rubber | 0.063 in (1.6 mm) | 0.390 in (9.91 mm) |
| Material | Nom. Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.424 in (10.8 mm) |
| Overall Cable Diameter (Nominal): | 0.424 in (10.8 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.279 Ohm/1000ft | 200 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 3125) | 600 V (CSA SEW-2) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.24 in (108 mm) | 4.24 in (108 mm) |
| Max. Pull Tension: | 532 lbs (241 kg) |
| Bulk Cable Weight: | 189 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3125 |
| CEC / C(UL) Compliance: | SEW-2 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.492 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 30804 010250 | Black | Reel | 250 ft | 612825140566 | C F |
| 30804 009250 | White | Reel | 250 ft | 612825140559 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |