Rubber Lead Wire, 2AWG (163x24) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3125 CSA SEW-2 600V 200C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 2 AWG | 163x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Silicone Rubber | 0.069 in (1.8 mm) | 0.457 in (11.6 mm) |
| Material | Nom. Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.496 in (12.6 mm) |
| Overall Cable Diameter (Nominal): | 0.496 in (12.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.180 Ohm/1000ft | 273.6 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 3125) | 600 V (CSA SEW-2) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.96 in (126 mm) | 4.96 in (126 mm) |
| Max. Pull Tension: | 824.6 lbs (374.0 kg) |
| Bulk Cable Weight: | 278 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3125 |
| CEC / C(UL) Compliance: | SEW-2 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.501 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 30802 010250 | Black | Reel | 250 ft | 612825140542 | C F |
| 30802 009250 | White | Reel | 250 ft | 612825140535 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |