(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Low Smoke Zero Halogen Outer Jacket, PLTC-ST1 CMG-ST1 SUN RES Profibus DP
| Suitable Applications: | shipboard, harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | Solid | BC - Bare Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.035 in (0.89 mm) | Red & Green | Flame Retardant, Foam w/ skin |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.100 in (2.54 mm) | 0.430 in (10.9 mm) |
| Overall Cable Diameter (Nominal): | 0.430 in (10.9 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 150 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG-ST1, PLTC-ST1) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Bulk Cable Weight: | 87 lbs/1000ft (130 kg/km) |
| NEC / UL Compliance: | Article 725, Article 800, CMG-ST1, PLTC-ST1 |
| Notes: | Siemens Sinec L2 Cable |
| Update and Revision: | Revision Number: 0.282 Revision Date: 02-20-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 3079T 0105000 | Black | 612825140450 | Z |
| Footnote: | Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |