Product Hierarchy
Product Hierarchy

3079ANH - Profibus DP, 1PR #22 Sol BC, PO ins, F/B, LSNH Jkt, 300 V


Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V

Product Overview

Suitable Applications: Instrumentation and computer cable; For data transmission applications such as Profibus

Construction Details

Conductor
SizeStrandingMaterial
22SolidBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)2.51 mm (0.0988 in)Red & Green
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.1 mm (0.043 in)8 mm

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. Velocity of Prop.
52 Ohm/km (16 Ohm/1000ft)27.9 pF/m (8.50 pF/ft)1 pF/m150 Ohm78%

Mechanical Characteristics

Temperature
InstallationStorage
-15°C To +80°C-45°C To +80°C
Bend Radius
Installation Min.
80 mm
Max. Pull Tension: 220 N (49 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.248 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
3079ANH.00500ChromeReel500 m8719605005755
3079ANH.001000ChromeReel1,000 m8719605005748
3079ANH.02500VioletReel500 m8719605005779
3079ANH.011000VioletReel1,000 m8719605005762
3079ANH.K11000VioletReel1,000 m8719605005786
Date: 1998-01-01
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
No accessories are available for this product