Profibus DP, 1 Pair AWG 22 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300 V
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, outdoors, where multiple cable runs are required, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Size | Stranding | Material |
|---|---|---|
| 22 | Solid | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 2.51 mm (0.0988 in) | Red & Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.1 mm (0.043 in) | 8 mm (0.31 in) | Chrome (RAL 7037) |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.3 mm (0.051 in) | 12.4 mm (0.488 in) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 52 Ohm/km (16 Ohm/1000ft) | 27.9 pF/m (8.50 pF/ft) | 1 pF/m | 150 Ohm | 78% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 186 mm (7.32 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.242 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 3079ALS.00152 | Black | Reel | 152 m | 8719605005625 |
| 3079ALS.00305 | Black | Reel | 305 m | 8719605005632 |
| 3079ALS.00310 | Black | Reel | 310 m | 8719605005649 |
| 3079ALS.00385 | Black | Reel | 385 m | 8719605005656 |
| 3079ALS.00400 | Black | Reel | 400 m | 8719605005663 |
| 3079ALS.00410 | Black | Reel | 410 m | 8719605005670 |
| 3079ALS.00500 | Black | Reel | 500 m | 8719605005687 |
| 3079ALS.00510 | Black | Reel | 510 m | 8719605005694 |
| 3079ALS.001000 | Black | Reel | 1,000 m | 8719605005618 |
| 3079ALS.K01000 | Black | Reel | 1,000 m | 8719605005731 |
| 3079ALS.02305 | Violet | Reel | 305 m | 8719605172709 |
| 3079ALS.02500 | Violet | Reel | 500 m | 8719605005724 |
| 3079ALS.011000 | Violet | Reel | 1,000 m | 8719605005700 |
| 3079ALS.021000 | Violet | Reel | 1,000 m | 8719605005717 |