Product Hierarchy
Product Hierarchy

3079A - Profibus, 1 Pr #22 Sol BC, PE Ins, OS+TC Brd, PVC Jkt, PLTC CMG Profibus DP




Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Outer Jacket, PLTC CMG AWM 20201 SUN RES Profibus DP

Product Overview

Suitable Applications: harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWGSolidBC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.035 in (0.89 mm)0.099 in (2.5 mm)Red & GreenFlame Retardant, Foam w/ skin
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.043 in (1.1 mm)0.315 in (8.00 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.010
Overall Cable Diameter (Nominal): 0.315 in (8.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)18.9 Ohm/1000ft (62.0 Ohm/km)150 Ohm0.282 µH/ft (0.925 µH/m)78%2.3 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.2 Ohm/1000ft (17 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100ft]
Pair(s)0.20.27
40.67
161.37
Voltage
UL Voltage Rating
300 V (CMG, PLTC), 600 V (AWM 20201)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.4 in (61 mm)2.4 in (61 mm)
Max. Pull Tension: 50 lbs (23 kg)
Bulk Cable Weight: 52 lbs/1000ft (77 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 725, Article 800, CM, CMX-Outdoor, PLTC, ITC
AWM Compliance: AWM 20201
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Siemens Sinec L2 Cable. For CPE jacketed version order Part No. YR45047. For LSZH (FRNC) jacketed version, order Part No. 3079T or YR44731.

History

Update and Revision: Revision Number: 0.658 Revision Date: 02-26-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3079A 0601000ChromeReel1,000 ft612825140382C
3079A 0602000ChromeReel2,000 ft612825140399C
3079A 0071000VioletReel1,000 ft612825140344C
3079A 0072000VioletReel2,000 ft612825140351C
3079A 0075000VioletReel5,000 ft612825140375
Footnote: C - CRATE REEL PUT-UP.
Cabling Solutions for Industrial Applications
profibus.pdf
No accessories are available for this product