Product Hierarchy
Product Hierarchy

3077F - Fieldbus, 1 Pr #22 Str TC, PP Ins, OS, PVC Jkt, Flexible, PLTC, ITC, CM




Fieldbus, 1 Pair 22AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, Flexible, PLTC, ITC, CM

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)122 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PP - Polypropylene0.015 in (0.38 mm)Blue & Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.197 in (5.00 mm)
Overall Cable Diameter (Nominal): 0.197 in (5.00 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-ShieldMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)17.1 Ohm/1000ft (56.1 Ohm/km)44 pF/ft (140 pF/m)1.2 pF/ft100 Ohm0.2 µH/ft (0.66 µH/m)66%2.5 Amps per Conductor
Nom Outer Shield DCR: 11.4 Ohm/1000ft (37.4 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100ft]
Pair(s)0.0390.14
Voltage
UL Voltage Rating
300 V (CM, PLTC), 150 V (ITC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C to +105°C
Max. Pull Tension: 27 lbs (12 kg)
Bulk Cable Weight: 18 lbs/1000ft (27 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 727, Article 800, CM, ITC, PLTC
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: CPE & Low Smoke Jacket optional.

History

Update and Revision: Revision Number: 0.526 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3077F 003500OrangeReel500 ft612825140306C N
3077F 0031000OrangeReel1,000 ft612825140290C N
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
No accessories are available for this product