Fieldbus, 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300 V
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.375 mm (0.0148 in) | 1.5 mm (0.059 in) | White & Black |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.15 mm (0.0846 in) | 7.5 mm (0.30 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 52.5 Ohm/km | 4 pF/m | 100 Ohm | 66% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 100 mm (3.9 in) |
| Max. Pull Tension: | 50 N (11 lbf) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.215 Revision Date: 12-01-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 3077ENH.011000 | Orange | Reel | 1,000 m | 8719605005601 |