Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(695)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(300)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(758)Audio, Sound, & Control Cable
(236)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Fieldbus, 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V SWA
| Suitable Applications: | Instrumentation and computer cable; For data transmission applications |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.375 mm (0.0148 in) | 1.5 mm (0.059 in) | White & Black |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter | Color |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.15 mm (0.0846 in) | 7.5 mm (0.30 in) | Orange or Blue |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.85 mm (0.0728 in) | 13 mm |
| Max. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| 52.5 Ohm/km | 100 Ohm | 66% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Installation Min. |
|---|
| 140 mm |
| Max. Pull Tension: | 50 N (11 lbf) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CEC / C(UL) Compliance: | . |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| Update and Revision: | Revision Number: 0.219 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 3077ELS.01500 | Black | Reel | 500 m | 8719605005595 |
| 3077ELS.011000 | Black | Reel | 1,000 m | 8719605005588 |