Product Hierarchy
Product Hierarchy

3076T - Fieldbus, 1 Pr #18 Str TC, PP Ins, OS, LSZH Jkt, CMG ISA/SP-50 Type A, PLTC, ITC, CMG




Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG ISA/SP-50 Type A, PLTC, ITC, CMG

Product Overview

Suitable Applications: harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PP - Polypropylene0.022 in (0.56 mm)Blue & Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.100 in (2.54 mm)0.380 in (9.65 mm)
Overall Cable Diameter (Nominal): 0.380 in (9.65 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)5.86 Ohm/1000ft (19.2 Ohm/km)45.0 pF/ft (148 pF/m)100 Ohm0.19 µH/ft (0.62 µH/m)66%5.2 Amps per Conductor
Nom Outer Shield DCR: 7.5 Ohm/1000ft (25 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100ft]
Pair(s)0.0390.091
Voltage
UL Voltage Rating
300 V (CMG, PLTC-ER), 150 V (ITC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Max. Pull Tension: 60 lbs (27 kg)
Bulk Cable Weight: 77 lbs/1000ft (110 kg/km)

Standards and Compliance

Environmental Suitability: Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, 1202, IEC 60332-3-22
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.406 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorLengthUPCFootnote
3076T 0105000Black612825140276C N
3076T 0101000Black1,000 ft
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2014-09-16
MarineTuff Certified Instrumentation, Control and VFD Cables
MarineTuff Offshore and Marine Cable Solutions
Cabling Solutions for Industrial Applications
No accessories are available for this product