Product Hierarchy
Product Hierarchy

3076F - Fieldbus, 1 Pr #18 Str TC, PP Ins, OS, PVC Jkt, Flexible SUN RES OIL RES, PLTC-ER, ITC-ER, CMX-Outdoor, CM




Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, Flexible SUN RES OIL RES, PLTC-ER, ITC-ER, CMX-Outdoor, CM

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)118 AWG7x26TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.022 in (0.56 mm)0.088 in (2.2 mm)Blue & Orange
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.050 in (1.3 mm)0.280 in (7.11 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.010
Overall Cable Diameter (Nominal): 0.280 in (7.11 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-ShieldMax. Capacitance UnbalanceNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)7.2 Ohm/1000ft45 pF/ft (150 pF/m)1.2 pF/ft100 Ohm0.19 µH/ft (0.62 µH/m)66%5.2 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 8.5 Ohm/1000ft (28 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)0.0390.08 dB/100ft
Voltage
UL Voltage Rating
300 V (CM, PLTC-ER), 150 V (ITC-ER)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C to +105°C
Bend Radius
Stationary Min.Installation Min.
6.5 in (170 mm)2.80 in (71.1 mm)
Max. Pull Tension: 60 lbs (27 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Oil Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, IEEE 1202, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC, TC
CEC / C(UL) Compliance: CMG
ISO/IEC Compliance: IEC 61158-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): ISA/SP-50 Type A

Product Notes

Notes: Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. Jacket diameter tolerance: +/- .010

History

Update and Revision: Revision Number: 0.535 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3076F 0061000Blue, LightReel1,000 ft612825140269C
3076F 00310000Orange612825140214C N
3076F 003250OrangeReel250 ft612825140221C
3076F 003500OrangeReel500 ft612825140245C
3076F 0031000OrangeReel1,000 ft612825140207C
3076F 0032500OrangeReel2,500 ft612825140238C
3076F 0035000OrangeReel5,000 ft612825140252C N
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
Fieldbus Cables Type A
profibus.pdf
No accessories are available for this product