(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Profibus PA, 1 Pair AWG 18 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V SWA
| Suitable Applications: | Profibus PA or Foundation FieldBus PA exposure to rodent, crush, or cut through force, harsh environment, outdoors, where multiple cable runs are required, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil. |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.67 mm (0.026 in) | 2.55 mm (0.100 in) | White & Black, Orange & Blue |
| Shield Type | Material |
|---|---|
| Tape | Bi-Laminate (Alum+Poly) |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.15 mm (0.0453 in) | 7.5 mm (0.30 in) |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 1.85 mm (0.0728 in) | 13 mm (0.51 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedence | Nom. Inductance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 20.5 Ohm/km (6.25 Ohm/1000ft) | 4 pF/m | 100 Ohm | 0.62 uH/m | 66% |
| Installation | Storage |
|---|---|
| -15°C To +80°C | -45°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 170 mm (6.7 in) | 260 mm (10 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Eca |
| ISO/IEC Compliance: | IEC 61158-2 |
| CENELEC Compliance: | EN 50290-2-27, EN 50288-7 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.255 Revision Date: 08-19-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 3076ELS.07500 | Black | Reel | 500 m | 8719605180131 |
| 3076ELS.00500 | Blue | Reel | 500 m | 8719605005397 |
| 3076ELS.001000 | Blue | Reel | 1,000 m | 8719605005380 |
| 3076ELS.03320 | Orange | Reel | 320 m | 8719605005441 |
| 3076ELS.03500 | Orange | Reel | 500 m | 8719605005458 |
| 3076ELS.031000 | Orange | Reel | 1,000 m | 8719605005434 |
| 3076ELS.051000 | Orange | Reel | 1,000 m | 8719605005465 |
| 3076ELS.K31000 | Orange | Reel | 1,000 m | 8719605005472 |
| 3076ELS.031150 | Orange | Reel | 1,150 m | 8719605179968 |
| 3076ELS.02500 | Yellow | Reel | 500 m | 8719605005427 |
| 3076ELS.021000 | Yellow | Reel | 1,000 m | 8719605005403 |
| 3076ELS.021100 | Yellow | Reel | 1,100 m | 8719605005410 |