Product Hierarchy
Product Hierarchy

3073F - DataTray® 100Ω Twinax, 1 Pr #18 Str TC, PP Ins, OS+TC Brd, PVC Jkt, TC, PLTC, ITC, CMG




Twinax 100Ω, 1 Pair 18 AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Outer Jacket, TC, PLTC, ITC, CMG

Product Overview

Suitable Applications: Harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Pair(s)118 AWG7x260.046 inTC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor CodeNotes
Pair(s)PP - Polypropylene0.128 in (3.25 mm)White & BlueFlame Retardant
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverageNotes
1TapeBi-Laminate (Alum+Poly)Beldfoil®100%Foil Out
2BraidTinned Copper (TC)55%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.388 in (9.86 mm)
Overall Cable Diameter (Nominal): 0.388 in (9.86 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
2 MHz0.41 dB/100ft
10 MHz1.33 dB/100ft
50 MHz2.97 dB/100ft
100 MHz4.20 dB/100ft
200 MHz5.95 dB/100ft
400 MHz7.52 dB/100ft
Electricals
ElementNom. Conductor DCRNom. Outer Shield DCRNom. Characteristic ImpedanceNom. Velocity of Prop.
Pair(s)6.9 Ohm/1000ft2.9 Ohm/1000ft (9.5 Ohm/km)100 Ohm65%
Voltage
UL Voltage Rating
600 V (TC), 300 V (CMG, PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C Dry, PLTC 75°C Dry/Wet-40°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)2.4 in (61 mm)
Max. Pull Tension: 90 lbs (41 kg)
Bulk Cable Weight: 77 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 UL Loading, FT1FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 336, Article 725, Article 727, Article 800, CMG, ITC, PLTC, TC
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Cable contains rod fillers for better electrical performance. CPE Jacket Optional.

History

Update and Revision: Revision Number: 0.489 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3073F C551000Blue, CairoReel1,000 ft612825140139C
3073F C555000Blue, CairoReel5,000 ft612825140146C N
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2005-10-13
Cabling Solutions for Industrial Applications
No accessories are available for this product