(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 7x26 | TC - Tinned Copper |
Element | Material | Thickness | Color Code | Notes |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.025 in | Blue & White | Flame Retardant |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 55% | 20 AWG (7x28) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.100 in | 0.480 in |
Cable Diameter (Nominal): | 0.480 in |
Element | Characteristic Impedence | Nom. Velocity of Prop. |
---|---|---|
Pair(s) | 78 Ohm | 65% |
Element |
---|
Pair(s) |
UL Voltage Rating | Non-UL Voltage Rating |
---|---|
600 V (TC-ER-ST1), 300 V (CMG-ST1, PLTC-ST1) | 150 V (ITC-ST1) |
UL Rating |
---|
75°C Dry |
Environmental Suitability: | Burial |
NEC / UL Compliance: | Article 336, Article 725, Article 727, Article 800, CMG-ST1, TC-ER-ST1, PLTC-ST1,ITC-ST1 |
CEC / C(UL) Compliance: | CMG |
CPR Euroclass: | Fca |
Update and Revision: | Revision Number: 0.122 Revision Date: 09-30-2020 |