(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, Polypropylene Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, LSZH Outer Jacket, 600V TC-ER-ST1
| Suitable Applications: | shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.025 in (0.64 mm) | Blue & White | Flame Retardant |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Braid | Tinned Copper (TC) | 55% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.100 in (2.54 mm) | 0.480 in (12.2 mm) |
| Overall Cable Diameter (Nominal): | 0.480 in (12.2 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 78 Ohm | 65% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (TC-ER-ST1), 300 V (CMG-ST1, PLTC-ST1) | 150 V (ITC-ST1) |
| UL Temperature |
|---|
| 75°C Dry |
| Environmental Suitability: | Burial |
| NEC / UL Compliance: | Article 336, Article 725, Article 727, Article 800, CMG-ST1, TC-ER-ST1, PLTC-ST1, ITC-ST1 |
| CEC / C(UL) Compliance: | CMG-ST1 |
| Update and Revision: | Revision Number: 0.166 Revision Date: 02-20-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 3072T 0105000 | Black | 612825140115 | C |
| Footnote: | C - CRATE REEL PUT-UP. |