(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, PP Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Outer Jacket, 600V TC, PLTC
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.025 in (0.64 mm) | 0.096 in (2.4 mm) | Blue & White | Flame Retardant |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Braid | Tinned Copper (TC) | 55% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.324 in (8.23 mm) |
| Outer Jacket1 Table Notes: | Jacket OD +/- 0.006 |
| Overall Cable Diameter (Nominal): | 0.324 in (8.23 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 7.2 Ohm/1000ft | 19.5 pF/ft (64.0 pF/m) | 78 Ohm | 1.58 ns/ft | 0.12 µH/ft (0.39 µH/m) | 65% | 5.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 2.1 Ohm/1000ft (6.9 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 0.52 dB/100ft |
| 10 | 1.98 dB/100ft | |
| 50 | 3.78 dB/100ft | |
| 100 | 5.35 dB/100ft | |
| 200 | 7.57 dB/100ft | |
| 400 | 10.7 dB/100ft |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (TC), 300 V (CMG, PLTC) | 150 V (ITC) |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3 in (76 mm) | 4 in (100 mm) |
| Max. Pull Tension: | 85 lbs (39 kg) |
| Bulk Cable Weight: | 64 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 336, Article 725, Article 727, Article 800, TC |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | P-MSHA-SC-182/7 |
| Notes: | For CPE jacketed version, order Part No. YM45044. |
| Update and Revision: | Revision Number: 0.577 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3072F C55500 | Blue, Cairo | Reel | 500 ft | 612825140092 | C N |
| 3072F C551000 | Blue, Cairo | Reel | 1,000 ft | 612825140054 | C |
| 3072F C555000 | Blue, Cairo | Reel | 5,000 ft | 612825140108 | C |
| 3072F C5510000 | Blue, Cairo | Reel | 10,000 ft | 612825140061 | C N |
| Footnote: | C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN. |