UL Instrumentation, 12 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 12 | 16 AWG | 7x24 | BC - Bare Copper |
| Conductor(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.091 in (2.3 mm) | Black and White and Red Numbered 1, [delete}, [Delete] |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.067 in (1.7 mm) | Orange |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Triad(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.074 in (1.9 mm) | 0.976 in | Yes |
| Overall Cable Diameter (Nominal): | 0.976 in |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|---|
| Triad(s) | 4.2 Ohm/1000ft | 5.4 Ohm/1000ft (18 Ohm/km) | 7 Amps per Conductor at 25ºC |
| Conductor(s) | 17.2 Ohm/1000ft (56.4 Ohm/km) | 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 9.76 in (248 mm) | 9.76 in |
| Max. Pull Tension: | 1598 lbs (724.8 kg) |
| Bulk Cable Weight: | 608 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, T-29-520 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800 |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.287 Revision Date: 05-31-2024 |