UL Instrumentation, 16 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | No. of Triads |
|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 16 |
| Conductor Count: | 48 |
| Total Number of Triads: | 16 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in |
| Number | Color |
|---|---|
| 1 | Black and White and Red and Numbered 1 |
| 2 | Black and White and Red and Numbered 2 |
| 3 | Black and White and Red and Numbered 3 |
| 4 | Black and White and Red and Numbered 4 |
| 5 | Black and White and Red and Numbered 5 |
| 6 | Black and White and Red and Numbered 6 |
| 7 | Black and White and Red and Numbered 7 |
| 8 | Black and White and Red and Numbered 8 |
| 9 | Black and White and Red and Numbered 9 |
| 10 | Black and White and Red and Numbered 10 |
| 11 | Black and White and Red and Numbered 11 |
| 12 | Black and White and Red and Numbered 12 |
| 13 | Black and White and Red and Numbered 13 |
| 14 | Black and White and Red and Numbered 14 |
| 15 | Black and White and Red and Numbered 15 |
| 16 | Black and White and Red and Numbered 16 |
| Number | Color |
|---|---|
| 1 | Black & White & Red and numbered 1 |
| 2 | Black & White & Red and numbered 2 |
| 3 | Black & White & Red and numbered 3 |
| 4 | Black & White & Red and numbered 4 |
| 5 | Black & White & Red and numbered 5 |
| 6 | Black & White & Red and numbered 6 |
| 7 | Black & White & Red and numbered 7 |
| 8 | Black & White & Red and numbered 8 |
| 9 | Black & White & Red and numbered 9 |
| 10 | Black & White & Red and numbered 10 |
| 11 | Black & White & Red and numbered 11 |
| 12 | Black & White & Red and numbered 12 |
| 13 | Black & White & Red and numbered 13 |
| 14 | Black & White & Red and numbered 14 |
| 15 | Black & White & Red and numbered 15 |
| 16 | Black & White & Red and numbered 16 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 20 | 7x28 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 1.041 in | 0.083 in | Yes |
| Twists |
|---|
| 4.8 twist/ft |
| Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
|---|---|---|
| 5.86 Ohm/1000ft | 7.11 Ohm/1000ft | 5.52 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 5 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 600 V RMS |
| 150 V RMS (NPLF) |
| UL Temperature Rating: | 75°C Dry, 90°C Wet |
| Wet Temp Range: | -30°C To +75 °C |
| Dry Temp Range: | -30°C To +90 °C |
| Bulk Cable Weight: | 608 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 1322 lbs |
| Minimum Minor Axis Bend Radius: | 10.5 in |
| NEC/(UL) Compliance: | NPLF, TC-ER |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 600 V RMS (Type TC) |
| Plenum (Y/N): | No |
| Notes: | Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.389 Revision Date: 01-10-2024 |