Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Sixteen 16 AWG traids stranded (7x24) bare copper conductors, one 22 AWG stranded (7x30) bare copper conductor, twisted pairs, flame retardant PVC insulation, Individual and overall Beldfoil® shield (100% coverage), flame retardant PVC jacket.
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| AWG | Stranding | Material | No. of Triads |
|---|---|---|---|
| 16 | 7x24 | BC - Bare Copper | 16 |
| 22 | 7x30 | BC - Bare Copper |
| Conductor Count: | 49 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.014 in |
| Number | Color |
|---|---|
| 1 | Black and White and Red and Numbered 1 |
| 2 | Black and White and Red and Numbered 2 |
| 3 | Black and White and Red and Numbered 3 |
| 4 | Black and White and Red and Numbered 4 |
| 5 | Black and White and Red and Numbered 5 |
| 6 | Black and White and Red and Numbered 6 |
| 7 | Black and White and Red and Numbered 7 |
| 8 | Black and White and Red and Numbered 8 |
| 9 | Black and White and Red and Numbered 9 |
| 10 | Black and White and Red and Numbered 10 |
| 11 | Black and White and Red and Numbered 11 |
| 12 | Black and White and Red and Numbered 12 |
| 13 | Black and White and Red and Numbered 13 |
| 14 | Black and White and Red and Numbered 14 |
| 15 | Black and White and Red and Numbered 15 |
| 16 | Black and White and Red and Numbered 16 |
| 17 | Orange |
| Number | Color |
|---|---|
| 1 | Black & White & Red and Numbered 1 |
| 2 | Black & White & Red and Numbered 2 |
| 3 | Black & White & Red and Numbered 3 |
| 4 | Black & White & Red and Numbered 4 |
| 5 | Black & White & Red and Numbered 5 |
| 6 | Black & White & Red and Numbered 6 |
| 7 | Black & White & Red and Numbered 7 |
| 8 | Black & White & Red and Numbered 8 |
| 9 | Black & White & Red and Numbered 9 |
| 10 | Black & White & Red and Numbered 10 |
| 11 | Black & White & Red and Numbered 11 |
| 12 | Black & White & Red and Numbered 12 |
| 13 | Black & White & Red and Numbered 13 |
| 14 | Black & White & Red and Numbered 14 |
| 15 | Black & White & Red and Numbered 15 |
| 16 | Black & White & Red and Numbered 16 |
| 17 | Orange |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 16 | 7x24 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 1.021 in | 0.073 in | Yes |
| Twists |
|---|
| 4.8 twist/ft |
| Element | Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
|---|---|---|---|
| 16 AWG | 4.2 Ohm/1000ft | 5.4 Ohm/1000ft | 3.5 Ohm/1000ft |
| 22 AWG | 14.7 Ohm/1000ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| Bulk Cable Weight: | 860 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 2117 lbs |
| Minimum Minor Axis Bend Radius: | 11.5 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| ICEA Flammability: | T-29-520 |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Notes: | Alternate color coding available upon request. |
| Update and Revision: | Revision Number: 0.192 Revision Date: 01-11-2024 |