(109)UL Instrumentation, 8 Triad 16+22AWG (7x24+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 8 | 16 AWG | 7x24 | BC - Bare Copper |
Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Triad(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Black, White, Red and Numbered |
Comm Wire(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | Orange |
Element | Shield Type |
---|---|
Comm Wire(s) | No Shield |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.756 in (19.2 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.756 in (19.2 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) |
---|---|---|---|
Pair(s) | 3.7 Ohm/1000ft (12 Ohm/km) | 54.1 pF/ft (177 pF/m) | 97.3 pF/ft (319 pF/m) |
Comm Wire(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) |
UL Voltage Rating |
---|
300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
7.6 in (190 mm) | 7.6 in (190 mm) |
Max. Pull Tension: | 902 lbs (409 kg) |
Bulk Cable Weight: | 375 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
Update and Revision: | Revision Number: 0.172 Revision Date: 01-11-2024 |