Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Twenty-four 18 AWG traids stranded (7x26) bare copper conductors, one 22 AWG stranded (7x30) bare copper conductor, twisted pairs, PVC insulation, Individual and overall Beldfoil® shield (100% coverage), PVC jacket.
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| AWG | Stranding | Material | No. of Conductors | No. of Triads |
|---|---|---|---|---|
| 18 | 7x26 | BC - Bare Copper | 24 | |
| 22 | 7x30 | BC - Bare Copper | 1 |
| Conductor Count: | 73 |
| Material | Nominal Wall Thickness |
|---|---|
| PVC - Polyvinyl Chloride | 0.014 in |
| Number | Color |
|---|---|
| 1 | Black and White and Red and Numbered 1 |
| 2 | Black and White and Red and Numbered 2 |
| 3 | Black and White and Red and Numbered 3 |
| 4 | Black and White and Red and Numbered 4 |
| 5 | Black and White and Red and Numbered 5 |
| 6 | Black and White and Red and Numbered 6 |
| 7 | Black and White and Red and Numbered 7 |
| 8 | Black and White and Red and Numbered 8 |
| 9 | Black and White and Red and Numbered 9 |
| 10 | Black and White and Red and Numbered 10 |
| 11 | Black and White and Red and Numbered 11 |
| 12 | Black and White and Red and Numbered 12 |
| 13 | Black and White and Red and Numbered 13 |
| 14 | Black and White and Red and Numbered 14 |
| 15 | Black and White and Red and Numbered 15 |
| 16 | Black and White and Red and Numbered 16 |
| 17 | Black and White and Red and Numbered 17 |
| 18 | Black and White and Red and Numbered 18 |
| 19 | Black and White and Red and Numbered 19 |
| 20 | Black and White and Red and Numbered 20 |
| 21 | Black and White and Red and Numbered 21 |
| 22 | Black and White and Red and Numbered 22 |
| 23 | Black and White and Red and Numbered 23 |
| 24 | Black and White and Red and Numbered 24 |
| 25 | Orange |
| Number | Color |
|---|---|
| 1 | Black & White & Red and Numbered 1 |
| 2 | Black & White & Red and Numbered 2 |
| 3 | Black & White & Red and Numbered 3 |
| 4 | Black & White & Red and Numbered 4 |
| 5 | Black & White & Red and Numbered 5 |
| 6 | Black & White & Red and Numbered 6 |
| 7 | Black & White & Red and Numbered 7 |
| 8 | Black & White & Red and Numbered 8 |
| 9 | Black & White & Red and Numbered 9 |
| 10 | Black & White & Red and Numbered 10 |
| 11 | Black & White & Red and Numbered 11 |
| 12 | Black & White & Red and Numbered 12 |
| 13 | Black & White & Red and Numbered 13 |
| 14 | Black & White & Red and Numbered 14 |
| 15 | Black & White & Red and Numbered 15 |
| 16 | Black & White & Red and Numbered 16 |
| 17 | Black & White & Red and Numbered 17 |
| 18 | Black & White & Red and Numbered 18 |
| 19 | Black & White & Red and Numbered 19 |
| 20 | Black & White & Red and Numbered 20 |
| 21 | Black & White & Red and Numbered 21 |
| 22 | Black & White & Red and Numbered 22 |
| 23 | Black & White & Red and Numbered 23 |
| 24 | Black & White & Red and Numbered 24 |
| Communication Wire | Orange |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 1.11 in | 0.073 in | Yes |
| Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
|---|---|---|
| 5.86 Ohm/1000ft | 10.3 Ohm/1000ft | 6 Ohm/1000ft |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| Bulk Cable Weight: | 845 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 1620 lbs |
| Minimum Minor Axis Bend Radius: | 12 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 UL Loading |
| ICEA Flammability: | T-29-520 |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.190 Revision Date: 01-11-2024 |