Sixteen 18 AWG traids stranded (7x26) bare copper conductors, one 22 AWG stranded (7x30) bare copper conductor, twisted pairs, PVC insulation, Individual and overall Beldfoil® shield (100% coverage), PVC jacket.
| Suitable Applications: | Industrial Instrumentation. Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 48 | 18 AWG | 7x26 | BC - Bare Copper |
| Conductor(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.08 in (2.0 mm) | Black and White and Red and Numbered 1, Black and White and Red and Numbered 2, Black and White and Red and Numbered 3, Black and White and Red and Numbered 4, Black and White and Red and Numbered 5, Black and White and Red and Numbered 6, Black and White and Red and Numbered 7, Black and White and Red and Numbered 8, Black and White and Red and Numbered 9, Black and White and Red and Numbered 10, Black and White and Red and Numbered 11, Black and White and Red and Numbered 12, Black and White and Red and Numbered 13, Black and White and Red and Numbered 14, Black and White and Red and Numbered 15, Black and White and Red and Numbered 16 |
| Conductor(s) | PVC - Polyvinyl Chloride | Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.074 in (1.9 mm) | 0.978 in (24.8 mm) | Yes |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 6.86 Ohm/1000ft | 8.51 Ohm/1000ft (27.9 Ohm/km) | 7 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 105°C | -25°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 9.78 in (248 mm) | 9.78 in (248 mm) |
| Max. Pull Tension: | 1110 lbs (503 kg) |
| Bulk Cable Weight: | 572 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 FT4 loading, FT4, T-29-520, IEEE 1202 |
| NEC / UL Compliance: | Article 800, Article 727, Article 725, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.204 Revision Date: 01-11-2024 |