UL Instrumentation, 4 Triad 18AWG (7x26+7x30) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTCR ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Triad(s) | 4 | 18 AWG | 7x26 | BC - Bare Copper |
| Comm Wire(s) | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Triad(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Black, White, Red and Numbered |
| Comm Wire(s) | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | Orange |
| Element | Shield Type |
|---|---|
| Comm Wire(s) | No Shield |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.485 in (12.3 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.485 in (12.3 mm) |
| Element | Nom. Conductor DCR |
|---|---|
| Pair(s) | 5.86 Ohm/1000ft (19.2 Ohm/km) |
| Comm Wire(s) | 14.7 Ohm/1000ft (48.2 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC, UL AWM 2464), 150 V (ITC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.9 in (120 mm) | 4.9 in (120 mm) |
| Max. Pull Tension: | 240 lbs (110 kg) |
| Bulk Cable Weight: | 138 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, 1202 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| Update and Revision: | Revision Number: 0.59 Revision Date: 01-04-2024 |