Networking & Data Cable
(535)Industrial Ethernet Cable
(107)Enterprise Category Cable
(143)Industrial Protocol / Data Bus Cable
(284)Audio Cable
(493)Digital
(96)Analog
(138)Microphone
(42)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(255)Video Cable
(270)75 Ohm SDI Coax
(105)Camera Cable
(44)CATV & Satelite
(53)CCTV & Security
(30)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(356)50 Ohm Transmission Cable
(66)75 Ohm SDI Coax
(99)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(2)CCTV & Security Cable
(30)Computer and Instrumentation Cable
(11)Multi-Media Cable
(33)Fiber Cable
(11346)Indoor Fiber Cable
(1449)Indoor/Outdoor Fiber Cable
(5499)Outdoor Fiber Cable
(4054)SMPTE Cable
(14)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(754)Instrumentation Cable
(316)UL 300V PLTC/PLTC-ER Cable
(173)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(29)Control / Power Cable
(451)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(529)Audio, Sound, & Control Cable
(193)Access Control Cable
(23)Fire Alarm Cable
(72)Nurse Call
(2)Security & Alarm Cable
(198)Surveillance Cable
(41)Connectors & Outlets
(2596)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(15)Fiber Connectors
(46)Mechanical Connectors
(20)Fiber Connector Accessories
(8)Adapters
(2)Fusion Splice-On Connectors
(16)Valve Connectors
(537)Type A
(423)Type A Field Attachables
(298)Type A Receptacles
(30)Type A Single-Ended Cordsets
(82)Type A Accessories
(13)Type B
(71)Type C
(43)Cross Connect Systems
(16)Category 6A Cross Connect Systems
(3)Category 6 Cross Connect Systems
(7)Category 5E Cross Connect Systems
(6)Power Connectors
(750)M12 Power
(281)NR Series
(29)ST Series
(59)CA Series
(12)7/8", 1", 1 1/8" Series
(207)M23 Circular Connectors
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(875)M12
(623)Field Attachables
(31)Receptacles
(143)Single-Ended Cordsets
(235)M12-M12 Cordsets
(150)M12-M8 Cordsets
(64)M8
(296)Accessories
(18)M8 and M12 Splitter
(2)Workstation Outlets
(71)KeyConnect Outlets
(12)MDVO-Style Outlets
(10)MediaFlex System
(17)Multi Media Modules
(17)Workstation Consolidation
(15)Data Connectors
(131)Assemblies & Cordsets
(798)Fiber Patch Cords
(318)Double-Ended Cordsets
(65)Pigtails
(15)Pre-Terminated Assemblies
(359)AV Assemblies
(10)Patch Panels & Components
(384)Fiber Patch Panels
(42)Preloaded Coupler Patch Panels
(2)Modular (Empty) Panels
(5)Fiber Cassettes
(145)Adapter Frames
(63)Adapter Strips
(13)Fiber Wall Mounts
(6)Patch Panel Accessories
(35)Industrial Networking
(935)RS20/30
(14)SPIDER Fast/Gigabit Switches
(93)Managed Switches
(316)BOBCAT
(95)BXS
(8)GECKO Switches
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)MICE - Modular Switches
(31)RSB20 Basic Switches
(36)RS20/30/40 Switches
(57)RSR Switches
(18)RED25 Switches
(4)RSP/RSPL/RSPS/RSPE Switches
(40)Rack Mount Switches
(119)DRAGON MACH4000
(15)GREYHOUND 105/106
(9)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 103
(4)MACH1020/1030
(3)MACH1040
(4)MACH100
(29)MACH4000
(21)IP65/IP67 Switches & Routers
(56)Embedded Ethernet
(4)Routers & WAN
(1)Security & Firewalls
(22)Wireless
(24)Cellular Routers
(10)Wireless LAN Devices
(12)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(3)BAT-C2
(5)OpenBAT-R / -F
(2)Wireless LAN Controller
(2)Software
(94)Secure Remote Access
(8)Network Management
(17)Software Tools
(4)Device Software
(65)Accessories
(144)Transceivers
(64)Fast Ethernet SFP Transceiver
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
(9)Connectors
(5)Mounting Accessories
(19)MIPP
(6)Miscellaneous Accessories
(12)Power Supplies and Cables
(18)Power over Ethernet (PoE) Injector
(3)Serial to Ethernet converters
(1)Terminal Cables
(7)Wireless Accessories
(1)FiberINTERFACES
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
(353)Server Cabinets
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
(32)Shelves
(1)Cabinet Accessories
(21)Lacing Accessories
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
(54)Fiber Splicers & Tool Kits
(9)Label & Identification
(7)Fanout & Breakout Kits
(2)Outlet & Hardware Accessories
(17)I/O Systems
(191)Ethernet I/O Modules
(34)IO-Link Masters and Devices
(36)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | Number of Element | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
'Stranding@Conductor1' | 1 | 22 AWG | 7x30 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | Black, White and Numbered |
'Stranding@Conductor1' | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | Orange |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.412 in (10.5 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.412 in (10.5 mm) |
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Pair(s) | 6.25 Ohm/1000ft (20.5 Ohm/km) | 6.4 Amps per conductor @ 25°C |
'Stranding@Conductor1' | 14.7 Ohm/1000ft (48.2 Ohm/km) |
UL Voltage Rating |
---|
300 V (CMG, PLTC-ER, UL AWM 2464), 150 V (ITC-ER) |
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
4.1 in (100 mm) | 4.1 in (100 mm) |
Max. Pull Tension: | 121 lbs (54.9 kg) |
Bulk Cable Weight: | 64.8 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, PLTC-ER, ITC-ER |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.376 Revision Date: 04-08-2022 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
3025A 01010000 | Black | Reel | 10,000 ft | 612825139867 |