Product Hierarchy
Product Hierarchy

2X1.0CY - MachFlex™ 350CY, 2 C 1.0mm² Str BC, PVC Ins, PVC Inner Jkt, TCBS, PVC Outer Jkt


MachFlex™ 350CY Control VDE Certified, 2 Conductor 1.0mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more in noisy industrial environment.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Conductors
Conductor(s)1 mm²Class 5BC - Bare Copper2
Conductor Count: 2
Insulation
Material
PVC - Polyvinyl Chloride
Color Chart
Color
Black #1
Black #2
Black #3
Outer Shield
TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride8.0 mm

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
19.5 Ohm/km
Voltage
Dielectric Withstand VoltageNon-UL DescriptionNon-UL Voltage Rating
4000 VIEC:300/500 V

Temperature Range

Installation Temperature Range: ‐40°C to +80°C
Operating Temperature Range: ‐15°C to +70°C

Mechanical Characteristics

Oil Resistance: Yes
UV Resistance: Yes
Bulk Cable Weight: 95 kg/km
Min. Bend Radius During Installation: 6 x OD
Min. Bend Radius During Operation: 20 x OD

Standards

Other Specification: IEC 60227-5, EN 50525-2-51, VDE 0281-13
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770

Applicable Environmental and Other Programs

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2
Other Flammability: DIN VDE 0482-332-1-2, DIN EN 60332-1-2

Related Part Numbers

Variants
Item #ColorLength
2X1.0CY 01050MBlack, RAL 900550 m
2X1.0CY 010100MBlack, RAL 9005100 m
2X1.0CY 010200MBlack, RAL 9005200 m
2X1.0CY 36850MClear, Transparent50 m
2X1.0CY 368100MClear, Transparent100 m
2X1.0CY 368200MClear, Transparent200 m
2X1.0CY G8U50MGray, RAL 700150 m
2X1.0CY G8U100MGray, RAL 7001100 m
2X1.0CY G8U200MGray, RAL 7001200 m

History

Update and Revision: Revision Number: 0.36 Revision Date: 04-08-2022
No accessories are available for this product