(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)MachFlex™ 350CY Control VDE Certified, 2 Conductor 0.5mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Tinned Copper Braid Shield, PVC Outer Jacket
Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Tinned copper braid shield ensures cables with excellent noise immunity. |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 0.5 mm² | Class 5 | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material |
---|
PVC - Polyvinyl Chloride |
Color |
---|
Black #1 |
Black #2 |
Material |
---|
PVC - Polyvinyl Chloride |
Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 7.1 mm |
Max. Conductor DCR |
---|
39 Ohm/km |
Dielectric Withstand Voltage | Non-UL Description | Non-UL Voltage Rating |
---|---|---|
4000 V | IEC: | 300/500 V |
Installation Temp Range: | ‐40°C to +80°C |
Operating Temp Range: | ‐15°C to +70°C |
Oil Resistance: | Yes |
UV Resistance: | Yes |
Bulk Cable Weight: | 71 kg/km |
Min Bend Radius During Installation: | 6 x OD |
Min Bend Radius During Operation: | 20 x OD |
Other Compliance: | IEC 60227-5, EN 50525-2-51, VDE 0281-13 |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
EU Directive 2011/65/EU (ROHS II): | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEC Flammability: | IEC 60332-1-2 |
Other Flammability: | DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
Item # | Color | Length |
---|---|---|
2X0.5CY 01050M | Black, RAL 9005 | 50 m |
2X0.5CY 010100M | Black, RAL 9005 | 100 m |
2X0.5CY 010200M | Black, RAL 9005 | 200 m |
2X0.5CY 010300M | Black, RAL 9005 | 300 m |
2X0.5CY 36850M | Clear, Transparent | 50 m |
2X0.5CY 368100M | Clear, Transparent | 100 m |
2X0.5CY 368200M | Clear, Transparent | 200 m |
2X0.5CY 368300M | Clear, Transparent | 300 m |
2X0.5CY G8U50M | Gray, RAL 7001 | 50 m |
2X0.5CY G8U100M | Gray, RAL 7001 | 100 m |
2X0.5CY G8U200M | Gray, RAL 7001 | 200 m |
2X0.5CY G8U300M | Gray, RAL 7001 | 300 m |
Update and Revision: | Revision Number: 0.39 Revision Date: 08-28-2020 |