Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
MachFlex™ 350YY Control VDE Certified, 2 Conductor 0.5 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
| Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
| Element | No. of Elements | Size | Stranding | Stranding Class | Material |
|---|---|---|---|---|---|
| Conductor(s) | 2 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
| Element | Material | Color Code |
|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 4.8 mm (0.19 in) |
| Voltage Rating |
|---|
| 300/500 V (Max. Operating Voltage) |
| Operating | Installation |
|---|---|
| -15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Installation Min. | Flexing Min. |
|---|---|
| 19.2 mm (0.756 in) | 48 mm |
| Bulk Cable Weight: | 31 kg/km (21 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
| Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51 |
| Update and Revision: | Revision Number: 0.69 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 2X0.5 010100M | Black, RAL 9004 | 100 m |
| 2X0.5 010200M | Black, RAL 9004 | 200 m |
| 2X0.5 010300M | Black, RAL 9004 | 300 m |
| 2X0.5 G8U100M | Gray, RAL 7001 | 100 m |
| 2X0.5 G8U200M | Gray, RAL 7001 | 200 m |
| 2X0.5 G8U300M | Gray, RAL 7001 | 300 m |